
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 20 per Bag, with Lid, Sterile
Product Number3680

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 782.28 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3680 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22725021
- Quality Certificate - Lot No.02525002
- Quality Certificate - Lot No.32824004
- Quality Certificate - Lot No.27124042
- Quality Certificate - Lot No.20824004
- Quality Certificate - Lot No.18124012
- Quality Certificate - Lot No.11324021
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.35623005
- Quality Certificate - Lot No.29723057
- Quality Certificate - Lot No.21423029
- Quality Certificate - Lot No.21323055
- Quality Certificate - Lot No.17323036
- Quality Certificate - Lot No.04823001
- Quality Certificate - Lot No.34822021
- Quality Certificate - Lot No.24322059
- Quality Certificate - Lot No.20022002
- Quality Certificate - Lot No.15722015
- Quality Certificate - Lot No.09922004
- Quality Certificate - Lot No.07422012
- Quality Certificate - Lot No.03922045
- Quality Certificate - Lot No.34621023
- Quality Certificate - Lot No.29821001
- Quality Certificate - Lot No.23921004
- Quality Certificate - Lot No.17921004
- Quality Certificate - Lot No.13821007
- Quality Certificate - Lot No.11421010
- Quality Certificate - Lot No.06621022
- Quality Certificate - Lot No.33720005
- Quality Certificate - Lot No.30020026