Corning® 5 L PETG Erlenmeyer Flask with Vent Cap
产品编号431284
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 5 L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are sterile and ready-to-use, ideal for shaker culture applications, and storage.
- Available with plain bottom
- Molded-in graduations for accuracy
- Large vent cap for continuous gas exchange while preventing leakage
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic and RNase-/DNase-free
- Made from optically-clear polyethylene terephthalate(PETG)
已添加至购物车
详情
| 产品编号 | 431284 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
产品规格文件
可用的证书
- 质量证书 – 批号 03226001
- 质量证书 – 批号 27025009
- 质量证书 – 批号 25225008
- 质量证书 – 批号 24225007
- 质量证书 – 批号 22625006
- 质量证书 – 批号 20225005
- 质量证书 – 批号 19025004
- 质量证书 – 批号 17925003
- 质量证书 – 批号 06625002
- 质量证书 – 批号 01025001
- 质量证书 – 批号 32324006
- 质量证书 – 批号 31724005
- 质量证书 – 批号 31724004
- 质量证书 – 批号 29924003
- 质量证书 – 批号 20724002
- 质量证书 – 批号 20624001
- 质量证书 – 批号 22323001
- 质量证书 – 批号 15422004
- 质量证书 – 批号 08422003
- 质量证书 – 批号 08422002
- 质量证书 – 批号 08322001
- 质量证书 – 批号 33421011
- 质量证书 – 批号 27721010
- 质量证书 – 批号 27721009
- 质量证书 – 批号 27421008
- 质量证书 – 批号 25121007
- 质量证书 – 批号 24421006
- 质量证书 – 批号 17621005
- 质量证书 – 批号 17521004
- 质量证书 – 批号 17521003