Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Universal Fit Bulk Packed Pipet Tips, Natural, Nonsterile, 1000 Tips/Bag, 1000 Tips/Case
Product Number4862

Learn More

Corning® Universal Fit bulk packed polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- Beveled orifice helps ensure accurate fluid delivery
- Nonsterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 95% less resin than their pre-racked alternatives.
$37.28 per case
Product Number | 4862 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Tip Format | Bulk pack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.11825013
- Quality Certificate - Lot No.11625017
- Quality Certificate - Lot No.11425023
- Quality Certificate - Lot No.11225025
- Quality Certificate - Lot No.11025016
- Quality Certificate - Lot No.10725004
- Quality Certificate - Lot No.33024056
- Quality Certificate - Lot No.32624038
- Quality Certificate - Lot No.32424109
- Quality Certificate - Lot No.30224034
- Quality Certificate - Lot No.30024009
- Quality Certificate - Lot No.29824025
- Quality Certificate - Lot No.29624022
- Quality Certificate - Lot No.14124069
- Quality Certificate - Lot No.13724047
- Quality Certificate - Lot No.13424089
- Quality Certificate - Lot No.08524009
- Quality Certificate - Lot No.03224035
- Quality Certificate - Lot No.02824025
- Quality Certificate - Lot No.31123027
- Quality Certificate - Lot No.28923014
- Quality Certificate - Lot No.28723022
- Quality Certificate - Lot No.28423017
- Quality Certificate - Lot No.27223001
- Quality Certificate - Lot No.26723025
- Quality Certificate - Lot No.26623028
- Quality Certificate - Lot No.26223024
- Quality Certificate - Lot No.19023002
- Quality Certificate - Lot No.18923020
- Quality Certificate - Lot No.18123041