text.skipToContent text.skipToNavigation

Corning® 0.5-10 µL Lambda™ EliteTouch™ Single-channel Pipettor, Autoclavable

产品编号6051

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


Corning® Lambda™ EliteTouch™ pipettors have been engineered to provide the highest levels of ergonomics, accuracy, and precision. Lightweight construction, contoured shape of the handle, and 4-digit counter were designed to ensure comfortable pipetting. All pipettors feature smooth plunger movement and extremely low pipetting forces to reduce the wrist strain and fatigue (RSI). Colored pushbuttons (included) can help define user or application for sample safety and lower risk of cross contamination.

  • Ergonomic handle design for perfect fit for both right and left hand
  • Convenient one-hand volume setting with auto-lock system prevents accidental volume change during work
  • 4-digit counter for greater precision, perfectly positioned for visibility at all times
  • Single-channel pipettors are compatible with very narrow tubes
  • Fully autoclavable and UV-resistant for sample protection against contaminations
  • The multi-channel shafts retract individually for perfect tip loading and easier tip ejection
  • Easy in-lab calibration helps you quickly adjust your pipettor to various liquid types
  • Individually tested and supplied with a certificate of quality
  • Accuracy: ±2.5 to ±1.0%
  • Precision: ≤1.8 to ≤0.4%

Learn more from North America

Learn more from Europe, Middle East, and Africa

See resource tab below for specifications.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® Lambda™ EliteTouch™ Starter Kit
详情
产品编号   6051
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Channels   1  
Tip Type   10 µL  
Autoclavable   Yes  
Volume Range   0.5 - 10 µL  
Application   Diagnostics  
产品规格文件
Compatible Accessories
Corning® Pipettor Stand for 8-and 12-Channel Pipettors
Corning® Universal Linear Stand for Four Pipettors, Orange
Corning® Universal Linear Stand for Four Pipettors, Transparent
Corning® Universal Linear Stand for Six Pipettors, Transparent
Corning® Carousel Stand for Six Lambda EliteTouch Single-channel Pipettors