Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® LSE™ Vortex Mixer with Standard Tube Head, 230V, UK Plug
Product Number6777

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The Corning variable speed LSE Vortex Mixer provides fast, efficient mixing with minimal vibration. The unit features a powerful, counter-balanced motor drive, continuous or mix modes. A range of accessories are available for all common sample tubes and containers.
- Variable speed for gentle to vigorous mixing
- Optimized counter balance for minimal vibration
- Lightweight and portable
- Includes cup head for all standard microtubes and centrifuge tubes
- Mix a variety of tubes and plates with optional accessory heads
- Touch and continuous mix modes

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 6777 |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
功率 | 230V,50/60Hz |
速度 | 0 - 3400 rpm |
应用 | 诊断 |
Specifications Documents
Compatible Accessories

Corning® LSE™ Optional Head, 3 inch, for Processing Larger Numbers of Tubes
480100Out of Stock
N/A
per case

Corning® LSE™ Optional Head for 24 x 1.5/2.0 mL Tubes, 24 x 0.5 mL Tubes and 32 x 0.2 mL Tubes or 4 Tube Strips
480101
N/A
per case