
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 x 7 Inch Top PC-400D Hot Plate with Digital Display, 230V/50Hz
Product Number6798-400D

Learn More

The Corning PC-400D hot plate has a 5 (12.7 x 17.8cm) Pyroceram® top and digital temperature display. It is designed to operate on 230V/50Hz with CEE7-7 plug for use in parts of Asia, Africa, Australia and other areas with similar electrical requirements.
- 2 year warranty
- UL and cUL approved
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached. .
- Optional external temperature controller (Cat. No. 6795PR) truly controls temperature inside the vessel.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 466.44 per case
Out of Stock
Product Number | 6798-400D |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 5 x 7 inches |
Power | 230V, 50Hz |
Amperage | 628 |
Watts | 2.7 |
Temperature Range | 5 to 550° C (41 to 1022°F) |