
Costar® Spin-X® Centrifuge Tube Insert Without Membrane, Nonsterile, 1000/Case
Product Number9301

These Costar® Spin-X® centrifuge tube inserts contain no membrane, but have a bonded fritted bottom on the 500 µL insert that fits into the microcentrifuge tube (Cat. No. 3213).
- Nonsterile and nonpyrogenic.
- Maximum Relative Centrifugal Force is 16,000xg.
Fr. 371.10 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9301 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Sterile | No |
Packaging | Bulk pack |
Housing Material | Polypropylene |
Cap Style | Snap cap |
Cap Material | Natural |
Tube Capacity | 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18425000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.13525000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.12125000
- Quality Certificate - Lot No.11525000
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.10525000
- Quality Certificate - Lot No.09425000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.07925000
- Quality Certificate - Lot No.07325000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05625000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.02825000
- Quality Certificate - Lot No.02125000
- Quality Certificate - Lot No.01525000
- Quality Certificate - Lot No.01425000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.35424000
- Quality Certificate - Lot No.34824000
- Quality Certificate - Lot No.34424000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.31124000