More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Wad, Assembled, Sterile, 90/Case
Product NumberLC1000-13
- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
€ 165.98 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | LC1000-13 |
Qty./Pk | 90 / Pk |
Qty./Cs | 90 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Bottle Style | Storage |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Red |
Thread Finish | 25 |
Bottle Feature | Graduated |
Height | 180 mm (approx.) |
O.D. | 74 mm (approx.) |
Cross Section | 58 mm (approx) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.890560
- Quality Certificate - Lot No.890218
- Quality Certificate - Lot No.882521
- Quality Certificate - Lot No.882520
- Quality Certificate - Lot No.880982
- Quality Certificate - Lot No.879595
- Quality Certificate - Lot No.878923
- Quality Certificate - Lot No.878332
- Quality Certificate - Lot No.877713
- Quality Certificate - Lot No.876409
- Quality Certificate - Lot No.875044
- Quality Certificate - Lot No.872242
- Quality Certificate - Lot No.871517
- Quality Certificate - Lot No.868712
- Quality Certificate - Lot No.866499
- Quality Certificate - Lot No.865106
- Quality Certificate - Lot No.865105
- Quality Certificate - Lot No.863635
- Quality Certificate - Lot No.862140
- Quality Certificate - Lot No.858311
- Quality Certificate - Lot No.857508
- Quality Certificate - Lot No.855187
- Quality Certificate - Lot No.852726
- Quality Certificate - Lot No.845560
- Quality Certificate - Lot No.845559
- Quality Certificate - Lot No.842773
- Quality Certificate - Lot No.842772
- Quality Certificate - Lot No.840252
- Quality Certificate - Lot No.838963
- Quality Certificate - Lot No.838962