More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-V
Learn More
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 472.16 per case
Out of Stock
Product Number | MCT-060-V |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Capacity | 0.6 mL |
Top Style | Snap cap |
Maximum RCF | 14000 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Violet |
Sterile | No |
Graduation Range | 0.1 - 0.6 mL |
- Quality Certificate - Lot No.07524965
- Quality Certificate - Lot No.24923965
- Quality Certificate - Lot No.18823965
- Quality Certificate - Lot No.08223016
- Quality Certificate - Lot No.22021965
- Quality Certificate - Lot No.21521053
- Quality Certificate - Lot No.19521301
- Quality Certificate - Lot No.18121301
- Quality Certificate - Lot No.17921301
- Quality Certificate - Lot No.17421301
- Quality Certificate - Lot No.17221301
- Quality Certificate - Lot No.17121301
- Quality Certificate - Lot No.16921301
- Quality Certificate - Lot No.16721301
- Quality Certificate - Lot No.16521301
- Quality Certificate - Lot No.16321301
- Quality Certificate - Lot No.16121301
- Quality Certificate - Lot No.16021301
- Quality Certificate - Lot No.15921301
- Quality Certificate - Lot No.15821301
- Quality Certificate - Lot No.15721301
- Quality Certificate - Lot No.13321965
- Quality Certificate - Lot No.13121965
- Quality Certificate - Lot No.13021965
- Quality Certificate - Lot No.12721965
- Quality Certificate - Lot No.12621965
- Quality Certificate - Lot No.07721965
- Quality Certificate - Lot No.07521965
- Quality Certificate - Lot No.05021965
- Quality Certificate - Lot No.04921965