
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well 0.65 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-06-C-R

Axygen® 0.6 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
Fr. 503.31 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MTS-06-C-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.16425000
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.12025000
- Quality Certificate - Lot No.09725000
- Quality Certificate - Lot No.08425000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.33224000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.28524000
- Quality Certificate - Lot No.23524000
- Quality Certificate - Lot No.22824000
- Quality Certificate - Lot No.20524000
- Quality Certificate - Lot No.14324000
- Quality Certificate - Lot No.07124000
- Quality Certificate - Lot No.02324000
- Quality Certificate - Lot No.34823000
- Quality Certificate - Lot No.31323000
- Quality Certificate - Lot No.25623000
- Quality Certificate - Lot No.25123000
- Quality Certificate - Lot No.16423000
- Quality Certificate - Lot No.10123000
- Quality Certificate - Lot No.06123000
- Quality Certificate - Lot No.28422000