Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL薄壁PCR管和平盖,混色,非灭菌
Product NumberPCR-05-A
Axygen® 0.5 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | PCR-05-A |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.5 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Assorted |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05526018
- Quality Certificate - Lot No.19025037
- Quality Certificate - Lot No.31924006
- Quality Certificate - Lot No.15224027
- Quality Certificate - Lot No.11324001
- Quality Certificate - Lot No.35423001
- Quality Certificate - Lot No.22122051
- Quality Certificate - Lot No.15722001
- Quality Certificate - Lot No.15622002
- Quality Certificate - Lot No.14122003
- Quality Certificate - Lot No.13322001
- Quality Certificate - Lot No.10122001
- Quality Certificate - Lot No.09622020
- Quality Certificate - Lot No.09622019
- Quality Certificate - Lot No.09522061
- Quality Certificate - Lot No.29419172
- Quality Certificate - Lot No.28919001
- Quality Certificate - Lot No.17018003
- Quality Certificate - Lot No.04618002
- Quality Certificate - Lot No.04518001
- Quality Certificate - Lot No.32017002
- Quality Certificate - Lot No.27017001
- Quality Certificate - Lot No.08216426
- Quality Certificate - Lot No.02916426
- Quality Certificate - Lot No.22314426
- Quality Certificate - Lot No.01614426
- Quality Certificate - Lot No.31113426
- Quality Certificate - Lot No.14110037
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.13201027