产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
---|---|---|---|---|---|---|
10-090-CM | Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix | 6 /包 | 6 /箱 | Corning® | per case | |
10-090-CV | Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix | 6 /包 | 6 /箱 | Corning® | per case | |
10-092-CM | Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix | per case | ||||
10-092-CV | Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix | 6 /包 | 6 /箱 | Corning® | per case | |
10-103-CV | Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix | 6 /包 | 6 /箱 | Corning® | per case | |
15-090-CM | Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)/F12 50:50 Mix | per case | ||||
15-090-CV | Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/F12 50:50 Mix | per case | ||||
16-405-CV | Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix | 6 /包 | 6 /箱 | Corning® | per case | |
58-021-PBT | Corning® 10L DMEM/F12, [+] L-glutamine, 15mM HEPES, Vitamin B6, pyridoxal hydrochloride, [-] sodium bicarbonate | 1 /包 | 1 /每个 | Corning® | per each | |
58-021-PCT | Corning® 50L DMEM/F12, [+] L-glutamine, 15mM HEPES, Vitamin B6, pyridoxal hydrochloride, [-] sodium bicarbonate | 1 /包 | 1 /每个 | Corning® | per each | |
58-021-PDT | Corning® 100L DMEM/F12, [+] L-glutamine, 15mM HEPES, Vitamin B6, pyridoxal hydrochloride, [-] sodium bicarbonate | 1 /包 | 1 /每个 | Corning® | per each | |
58-022-PBT | Corning® 10L DMEM/F12, [+] L-glutamine, Vitamin B6, pyridoxal hydrochloride, [-] HEPES, sodium bicarbonate | 1 /包 | 1 /每个 | Corning® | per each | |
58-022-PCT | Corning® 50L DMEM/F12, [+] L-glutamine, Vitamin B6, pyridoxal hydrochloride, [-] HEPES, sodium bicarbonate | 1 /包 | 1 /每个 | Corning® | per each | |
58-022-PDT | Corning® 100L DMEM/F12, [+] L-glutamine, Vitamin B6, pyridoxal hydrochloride, [-] HEPES, sodium bicarbonate | 1 /包 | 1 /每个 | Corning® | per each | |
90-090-PB | Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix, Powder | 1 /包 | 1 /每个 | Corning® | per each | |
90-091-PB | Corning® 10L DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix, Powder | 1 /包 | 1 /每个 | Corning® | per each |