Corning® 125 mL Disposable Spinner Flask with 70 mm Top Cap and 2 Angled Sidearms, Sterile
产品编号3152
Convenience
The Corning® disposable spinner flask system comes ready-to-use with paddle and integrated magnet, eliminating the need for time-consuming assembly or cleaning and reassembly.
Confidence
Molded from virgin polystyrene and gamma-irradiated, each spinner flask system assures a clean and sterile unit that is nonpyrogenic. No more concerns with detergent residues or contamination.
Compatibility
Made of USP Class VI and ISO 10993-18 polystyrene, the vessel is comparable to conventional glass spinner flasks for growth of suspension cell lines and any attachment-dependent cultures using microcarrier beads.
Performance
The paddle size and height is optimized for each vessel size. A unique integrated magnet provides a smooth, even rotation at required speeds on any laboratory slow speed stirrer. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface. This flared base also provides extra stability and support.
产品编号 | 3152 |
数量/包 | 1 /包 |
数量/箱 | 12 /箱 |
品牌 | Corning® |
最大工作容积 | 75 mL |
侧臂开口 | 2 |
侧臂式样 | 45° |
侧臂盖直径 | 32 mm (近似值) |
盖式样 | 螺旋盖 |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
螺纹光洁度 | 25 |
直径 | 63.5 mm (近似值) |
侧臂内径 | 18.8 mm (近似值) |
无菌 | 是 |
特性 | 一次性 |
- 质量证书 – 批号 00925001
- 质量证书 – 批号 33024001
- 质量证书 – 批号 31824001
- 质量证书 – 批号 30924001
- 质量证书 – 批号 33523001
- 质量证书 – 批号 07423001
- 质量证书 – 批号 02423001
- 质量证书 – 批号 01923001
- 质量证书 – 批号 28322001
- 质量证书 – 批号 27722001
- 质量证书 – 批号 22322001
- 质量证书 – 批号 22122001
- 质量证书 – 批号 21522001
- 质量证书 – 批号 20722001
- 质量证书 – 批号 12522001
- 质量证书 – 批号 06222001
- 质量证书 – 批号 06321001
- 质量证书 – 批号 06021001
- 质量证书 – 批号 00521001
- 质量证书 – 批号 30720001
- 质量证书 – 批号 30120001
- 质量证书 – 批号 30020001
- 质量证书 – 批号 29520001
- 质量证书 – 批号 24719001
- 质量证书 – 批号 16319001
- 质量证书 – 批号 16119001
- 质量证书 – 批号 01719001
- 质量证书 – 批号 01619001
- 质量证书 – 批号 01419001
- 质量证书 – 批号 19918001