Corning® 500 mL Disposable Spinner Flask with 100 mm Top Cap and 2 Angled Sidearms, Sterile
产品编号3153
(This is the suggested replacement for 3154)
Convenience
The Corning® disposable spinner flask system comes ready-to-use with paddle and integrated magnet, eliminating the need for time-consuming assembly or cleaning and reassembly.
Confidence
Molded from virgin polystyrene and gamma-irradiated, each spinner flask system assures a clean and sterile unit that is nonpyrogenic. No more concerns with detergent residues or contamination.
Compatibility
Made of USP Class VI and ISO 10993-18 polystyrene, the vessel is comparable to conventional glass spinner flasks for growth of suspension cell lines and any attachment-dependent cultures using microcarrier beads.
Performance
The paddle size and height is optimized for each vessel size. A unique integrated magnet provides a smooth, even rotation at required speeds on any laboratory slow speed stirrer. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface. This flared base also provides extra stability and support.
Note: Optional vented caps (Cat.No. 3567) and aseptic transfer caps (Cat. No. 3565) are available.
产品编号 | 3153 |
数量/包 | 1 /包 |
数量/箱 | 12 /箱 |
品牌 | Corning® |
最大工作容积 | 300 mL |
侧臂开口 | 2 |
侧臂式样 | 45° |
侧臂盖直径 | 54 mm (近似值) |
盖式样 | 螺旋盖 |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
螺纹光洁度 | 45 |
直径 | 87.3 mm (近似值) |
侧臂内径 | 38.1 mm (近似值) |
无菌 | 是 |
特性 | 一次性 |
- 质量证书 – 批号 28424001
- 质量证书 – 批号 25424001
- 质量证书 – 批号 23524001
- 质量证书 – 批号 04624001
- 质量证书 – 批号 15223001
- 质量证书 – 批号 14223001
- 质量证书 – 批号 36222001
- 质量证书 – 批号 30622001
- 质量证书 – 批号 16522001
- 质量证书 – 批号 15922001
- 质量证书 – 批号 24321001
- 质量证书 – 批号 23821001
- 质量证书 – 批号 23621001
- 质量证书 – 批号 20721001
- 质量证书 – 批号 10621001
- 质量证书 – 批号 20420001
- 质量证书 – 批号 20320001
- 质量证书 – 批号 19720001
- 质量证书 – 批号 09220001
- 质量证书 – 批号 09020001
- 质量证书 – 批号 08218001
- 质量证书 – 批号 08018001
- 质量证书 – 批号 30317001
- 质量证书 – 批号 29817001
- 质量证书 – 批号 27617001
- 质量证书 – 批号 06617001
- 质量证书 – 批号 35516001
- 质量证书 – 批号 28716001
- 质量证书 – 批号 22916001
- 质量证书 – 批号 13116001