Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,250µL,透明,不带滤芯,无菌,SLAS标准吸头盒
Product NumberVT-250-R-S
Axygen® 吸头品种齐全,可用于Agilent®/Velocity11自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Agilent®/Velocity Vprep® 以及Bravo 96LT、8LT、384ST、96ST和16ST移液头。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | VT-250-R-S |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | VT |
| 模型 | Velocity |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Agilent Velocity |
| 结合模型使用 | Agilent |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 250 µL |
| 应用 | 诊断 |
| 过滤器 | 没有 |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08126039
- Quality Certificate - Lot No.01526031
- Quality Certificate - Lot No.01326031
- Quality Certificate - Lot No.32025027
- Quality Certificate - Lot No.31925034
- Quality Certificate - Lot No.27425036
- Quality Certificate - Lot No.27125008
- Quality Certificate - Lot No.27025010
- Quality Certificate - Lot No.21525023
- Quality Certificate - Lot No.21425037
- Quality Certificate - Lot No.21325027
- Quality Certificate - Lot No.06025075
- Quality Certificate - Lot No.06025049
- Quality Certificate - Lot No.19224056
- Quality Certificate - Lot No.19124059
- Quality Certificate - Lot No.19622013
- Quality Certificate - Lot No.19422023
- Quality Certificate - Lot No.19322006
- Quality Certificate - Lot No.19222005
- Quality Certificate - Lot No.19022013
- Quality Certificate - Lot No.18922015
- Quality Certificate - Lot No.18822020
- Quality Certificate - Lot No.18722014
- Quality Certificate - Lot No.18622035
- Quality Certificate - Lot No.18522102
- Quality Certificate - Lot No.05222034
- Quality Certificate - Lot No.04622012
- Quality Certificate - Lot No.04522027
- Quality Certificate - Lot No.03822025
- Quality Certificate - Lot No.03622021