Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,20µL,透明,带滤芯,无菌,SLAS标准吸头盒
Product NumberVTF-20-R-S
Axygen® 吸头品种齐全,可用于Agilent®/Velocity11自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Agilent®/Velocity Vprep® 以及Bravo 96LT、8LT、384ST、96ST和16ST移液头。
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
| Product Number | VTF-20-R-S |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | VT |
| 模型 | Velocity |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Agilent Velocity |
| 结合模型使用 | Agilent |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 20 µL |
| 应用 | 诊断 |
| 过滤器 | 是 |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| 颜色 | 透明 |
- Quality Certificate - Lot No.23824010
- Quality Certificate - Lot No.23724015
- Quality Certificate - Lot No.23624020
- Quality Certificate - Lot No.18724006
- Quality Certificate - Lot No.18624008
- Quality Certificate - Lot No.18524006
- Quality Certificate - Lot No.18424006
- Quality Certificate - Lot No.18124005
- Quality Certificate - Lot No.18024009
- Quality Certificate - Lot No.17924005
- Quality Certificate - Lot No.17824009
- Quality Certificate - Lot No.17724007
- Quality Certificate - Lot No.17624023
- Quality Certificate - Lot No.17324002
- Quality Certificate - Lot No.14324003
- Quality Certificate - Lot No.14224004
- Quality Certificate - Lot No.14124008
- Quality Certificate - Lot No.13924017
- Quality Certificate - Lot No.13624037
- Quality Certificate - Lot No.13524035
- Quality Certificate - Lot No.13424067
- Quality Certificate - Lot No.12924015
- Quality Certificate - Lot No.12824020
- Quality Certificate - Lot No.12724025
- Quality Certificate - Lot No.05824021
- Quality Certificate - Lot No.05724036
- Quality Certificate - Lot No.05624019
- Quality Certificate - Lot No.05524031
- Quality Certificate - Lot No.05424005
- Quality Certificate - Lot No.05324003