
Corning® 96-well Flat Clear Bottom White Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile
产品编号3610


- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 3610 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear bottom white |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Sterile | Yes |
Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 19225007
- 质量证书 – 批号 16125042
- 质量证书 – 批号 15725020
- 质量证书 – 批号 15725013
- 质量证书 – 批号 12425020
- 质量证书 – 批号 12225025
- 质量证书 – 批号 09925004
- 质量证书 – 批号 07125020
- 质量证书 – 批号 02725004
- 质量证书 – 批号 00225046
- 质量证书 – 批号 36524005
- 质量证书 – 批号 35424029
- 质量证书 – 批号 34824038
- 质量证书 – 批号 34724017
- 质量证书 – 批号 33724001
- 质量证书 – 批号 31424010
- 质量证书 – 批号 31224024
- 质量证书 – 批号 28824001
- 质量证书 – 批号 27724015
- 质量证书 – 批号 26724003
- 质量证书 – 批号 14924005
- 质量证书 – 批号 08724037
- 质量证书 – 批号 08224003
- 质量证书 – 批号 07724018
- 质量证书 – 批号 34723030
- 质量证书 – 批号 34523001
- 质量证书 – 批号 34123048
- 质量证书 – 批号 31823032
- 质量证书 – 批号 31623019
- 质量证书 – 批号 31323035