text.skipToContent text.skipToNavigation

Falcon® 35 mm Not TC-treated Easy-Grip Style Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case

产品编号351008

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


Falcon® 35mm Bacteriological Petri Dish with Easy-Grip Design, Not Treated Polystyrene, Sterile, 20/Pack, 500/Case

  • Durable construction for stable dish manipulation
  • Crystal-grade, virgin polystyrene for optical clarity


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® Gosselin™ Inoculating Loop, 1 µL, Bubble End, Green PS, Sterile, 20/Bag, 3000/Box, 9000/Case
Stripette™ 血清移液管
Corning® Gosselin™ Spreaders
Corning® Gosselin™ Autoclavable Bags
详情
产品编号   351008
Qty./Pk   20 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Dish Style   Petri  
Petri Dish Style   35 mm x 10 mm  
Surface Treatment   Not Treated  
Cell Growth Area   11.78 cm²  
Diameter   35 mm  
O.D.   40.28 mm  
Sterile   Yes  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Dish Type   Stackable  
Vented   Yes  
产品规格文件