Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 3L Baffled PETG Erlenmeyer Flask with Vent Cap
Product Number431283

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Made from optically-clear polyethylene terephthalate (PETG)
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$0.00 per case
Added to Your Shopping Cart
Details
Product Number | 431283 |
数量/包 | 1 /包 |
数量/箱 | 4 /箱 |
品牌 | Corning® |
盖式样 | 透气 |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
无菌 | 是 |
特性 | 一次性 |
培养瓶式样 | Erlenmeyer锥形瓶 |
顶部式样 | 带螺纹 |
挡板 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32224004
- Quality Certificate - Lot No.20324003
- Quality Certificate - Lot No.17224002
- Quality Certificate - Lot No.22723001
- Quality Certificate - Lot No.25122003
- Quality Certificate - Lot No.20122002
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.34021004
- Quality Certificate - Lot No.17521003
- Quality Certificate - Lot No.17421002
- Quality Certificate - Lot No.03321001
- Quality Certificate - Lot No.25920003
- Quality Certificate - Lot No.12220002
- Quality Certificate - Lot No.03820001
- Quality Certificate - Lot No.28419002
- Quality Certificate - Lot No.06619001
- Quality Certificate - Lot No.21118001
- Quality Certificate - Lot No.17317001