
Corning® 1-200 µL Universal Fit Stack Rack Pipet Tips, Natural, Sterile, 10 Stacks/Case, 50 Racks/Case, 4800 Tips/Case
Product Number4804

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® Universal Fit stack rack polypropylene pipet tips feature a stack of five racks (96 tips each) in a space-saving design. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- 96 tips/rack and 480 tips/stack
- Beveled orifice helps ensure accurate fluid delivery
- Sterile and RNase-/DNase-free and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4804 |
Qty./Pk | 480 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Corning® |
Tip Format | 480 Tips, Stack Rack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
颜色 | 本色 |
特性 | 一次性 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04825130
- Quality Certificate - Lot No.04125121
- Quality Certificate - Lot No.04125120
- Quality Certificate - Lot No.32424070
- Quality Certificate - Lot No.17724042
- Quality Certificate - Lot No.14824052
- Quality Certificate - Lot No.14224055
- Quality Certificate - Lot No.29323007
- Quality Certificate - Lot No.29123028
- Quality Certificate - Lot No.17423003
- Quality Certificate - Lot No.16723023
- Quality Certificate - Lot No.00423078
- Quality Certificate - Lot No.33622040
- Quality Certificate - Lot No.33422036
- Quality Certificate - Lot No.33422028
- Quality Certificate - Lot No.22622002
- Quality Certificate - Lot No.22022063
- Quality Certificate - Lot No.18722049
- Quality Certificate - Lot No.30121052
- Quality Certificate - Lot No.29921067
- Quality Certificate - Lot No.23521040
- Quality Certificate - Lot No.21421057
- Quality Certificate - Lot No.21421056
- Quality Certificate - Lot No.11621036
- Quality Certificate - Lot No.09521079
- Quality Certificate - Lot No.08821078
- Quality Certificate - Lot No.08121075
- Quality Certificate - Lot No.03521045
- Quality Certificate - Lot No.03321088
- Quality Certificate - Lot No.03321069