Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® Spin-X® 离心过滤套管,0.45 µm孔径CA滤膜,非灭菌,100/箱
Product Number8163
这种Costar® Spin-X® 离心过滤套管包含一支500 µL容量的聚丙烯微量离心管以及管内的带0.45 µm孔径CA滤膜的过滤管。
- 醋酸纤维素 (CA) 滤膜具有流速快和蛋白结合量低的特点
- 适用于去除液体中的细菌、颗粒或细胞;HPLC样本制备;从琼脂糖或丙烯酰胺凝胶中去除DNA。
- 非灭菌,经认证无热原且不含DNase/RNase。
- 最大相对离心力为16,000xg。
Added to Your Shopping Cart
Details
| Product Number | 8163 |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 过滤器式样 | 离心机 |
| 工作容积 | 0.5 mL |
| 漏斗容量 | 0.5 mL |
| 膜材料 | 醋酸纤维素 |
| 膜孔径 | 0.45 µm |
| 包装 | 大包装 |
| 外壳材料 | 聚丙烯 |
| 管子容量 | 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06026000
- Quality Certificate - Lot No.03026000
- Quality Certificate - Lot No.01426000
- Quality Certificate - Lot No.35125000
- Quality Certificate - Lot No.35025000
- Quality Certificate - Lot No.33625000
- Quality Certificate - Lot No.29525000
- Quality Certificate - Lot No.27425000
- Quality Certificate - Lot No.24125000
- Quality Certificate - Lot No.20925000
- Quality Certificate - Lot No.17125000
- Quality Certificate - Lot No.14325000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.12025000
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.10525000
- Quality Certificate - Lot No.10425000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.08025000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05625000
- Quality Certificate - Lot No.04325000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.02825000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.36524000