
Axygen® 2.0 mL MaxyClear无盖微量离心管,聚丙烯,透明,500支/包,10包/箱
Product NumberMCT-200-NC

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 2.0 mL MaxyClear无盖微量离心管带有侧面磨砂标记区,便于书写。
- 可承受的最大RCF为14,000xg
- 不含RNase/DNase,无热原

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
¥918.80 per case
Added to Your Shopping Cart
Details
Product Number | MCT-200-NC |
数量/包 | 500 /包 |
数量/箱 | 5000 /箱 |
品牌 | Axygen® |
容量 | 2 mL |
顶部式样 | 无盖 |
最高RCF | 14000 xg |
刻度 | 是 |
刻度间隔 | 0.25 mL |
颜色 | 透明 |
无菌 | 否 |
刻度范围 | 0.1 - 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20924020
- Quality Certificate - Lot No.20824032
- Quality Certificate - Lot No.20724036
- Quality Certificate - Lot No.20624041
- Quality Certificate - Lot No.20624035
- Quality Certificate - Lot No.19524023
- Quality Certificate - Lot No.19524001
- Quality Certificate - Lot No.19424001
- Quality Certificate - Lot No.13624032
- Quality Certificate - Lot No.13524033
- Quality Certificate - Lot No.13424064
- Quality Certificate - Lot No.13124002
- Quality Certificate - Lot No.13024006
- Quality Certificate - Lot No.12924003
- Quality Certificate - Lot No.12824005
- Quality Certificate - Lot No.12724062
- Quality Certificate - Lot No.11724014
- Quality Certificate - Lot No.11524019
- Quality Certificate - Lot No.11424024
- Quality Certificate - Lot No.11324052
- Quality Certificate - Lot No.11224004
- Quality Certificate - Lot No.11124009
- Quality Certificate - Lot No.11024009
- Quality Certificate - Lot No.10924013
- Quality Certificate - Lot No.10824010
- Quality Certificate - Lot No.10724012
- Quality Certificate - Lot No.10624015
- Quality Certificate - Lot No.10124013
- Quality Certificate - Lot No.07424005
- Quality Certificate - Lot No.07324007