
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Bulk
Product NumberMR-1000XT

Learn More


Axygen® MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen® MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.

Bulk handheld tips use on average 49% less resin than their pre-racked alternatives.
¥0.00 per case
Product Number | MR-1000XT |
Qty./Pk | 768 / Pk |
Qty./Cs | 7680 / Cs |
Brand | Axygen® |
Packaging Format | 768 Tips/Pk, 10 Packs/Cs |
Tip Format | Bulk pack |
Maximum Volume Capacity | 1250 µL |
Volume Range | 50 - 1250 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Clear |