| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| HGB10-16-1 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB10-16-15 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB10-20MC-1 | Axygen® 20-well Multi-channel Compatible Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB10-20MC-15 | Axygen® 20孔多通道兼容制胶梳,适用于10 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB15-16MC-1 | Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,1.0 mm厚 | N/A | per case | ||||
| HGB15-16MC-15 | Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB15-16MC-2 | Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,2.0 mm厚 | N/A | per case | ||||
| HGB15-20-075 | Axygen® 20孔制胶梳,适用于15 cm电泳槽,0.75 mm厚 | N/A | per case | ||||
| HGB15-20-1 | Axygen® 20孔制胶梳,适用于15 cm电泳槽,1.0 mm厚 | N/A | per case | ||||
| HGB15-20-15 | Axygen® 20孔制胶梳,适用于15 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB15-30MC-1 | Axygen® 30孔多通道兼容制胶梳,适用于15 cm电泳槽,1.0 mm厚 | N/A | per case | ||||
| HGB15-30MC-15 | Axygen® 30孔多通道兼容制胶梳,适用于15 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB15-35-15 | Axygen® 35孔制胶梳,适用于15 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB20-20MC-1 | Axygen® 20-well multi-channel compatible comb for use with 20 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB20-20MC-15 | Axygen® 20-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB20-40MC-1 | Axygen® 40-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
| HGB20-40MC-15 | Axygen® 40孔多通道兼容制胶梳,适用于20 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB7-10-1 | Axygen® 10孔制胶梳,适用于7 cm电泳槽,1.0 mm厚 | N/A | per case | ||||
| HGB7-10-15 | Axygen® 10孔制胶梳,适用于7 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB7-12MC-1 | Axygen® 12孔多通道兼容制胶梳,适用于7 cm电泳槽,1.0 mm厚 | N/A | per case | ||||
| HGB7-12MC-15 | Axygen® 12孔多通道兼容制胶梳,适用于7 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB7-16-1 | Axygen® 16孔制胶梳,适用于7 cm电泳槽,1.0 mm厚 | N/A | per case | ||||
| HGB7-16-15 | Axygen® 16孔制胶梳,适用于7 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB7-5-15 | Axygen® 5孔制胶梳,适用于7 cm电泳槽,1.5 mm厚 | N/A | per case | ||||
| HGB7-8-075 | Axygen® 8孔制胶梳,适用于7 cm电泳槽,0.75 mm厚 | N/A | per case | ||||
| HGB7-8-1 | Axygen® 8孔制胶梳,适用于7 cm电泳槽,1.0 mm厚 | N/A | per case |