text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 20µL, Clear, Filtered, Sterile, Hanging tip rack

产品编号TTF-20-C-HTR-S

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed and Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head and Revvity (formerly PerkinElmer) Janus®/MultiProbe with Variospan-1, 4, 8 head.

  • 20 µL Clear Tips
  • 96 Tip format
  • Clear Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • With aerosol-resistant filters
  • Sterile
  • Compatibility: Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head


生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   TTF-20-C-HTR-S
数量/包   2304 /包  
数量/箱   2304 /箱  
品牌   Axygen®  
系列   TT  
吸头特性   Standard  
吸头形状   圆形  
吸头   Standard  
兼容性   Tecan   
结合模型使用   Tecan   
包装   悬挂吸头管架  
包装规格   24盒/箱  
吸头规格   96支吸头/盒  
件/箱   24 Racks/Case  
最大容量/孔   20 µL  
过滤器   是  
过滤器材料   聚乙烯  
无菌   是  
可高压灭菌   没有  
Color   Clear  
产品规格文件