- 无菌
- 不含RNase/DNase
- 无热原
- 无细胞毒性
- 无BSE/TSE
- 独有的防滴吸头可确保移液准确
- 带颜色标识的放大条纹,更易于读取容量和选择尺寸
- 双向刻度,可选递增或递减刻度
- 负刻度可提供额外容量
- 三种包装方式可选:纸塑独立包装;透明塑料独立包装;大包装
- 容积精准度可达总容积的±2%
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 4011 | 1 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,100/袋,1000/箱 | 50 /包 | 1000 /箱 | Corning® | N/A | per case | |
| 4012 | 1 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,100/袋,200/箱 | 50 /包 | 200 /箱 | Corning® | N/A | per case | |
| 4020 | 2 mL Stripette™ 血清移液管,聚苯乙烯,大包装,无菌,50/袋,1000/箱 | 25 /包 | 1000 /箱 | Corning® | N/A | per case | |
| 4021 | 2 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,100/袋,1000/箱 | 50 /包 | 1000 /箱 | Corning® | N/A | per case | |
| 4050 | 5 mL Stripette™ 血清移液管,聚苯乙烯,大包装,无菌,50/袋,500/箱 | 50 /包 | 500 /箱 | Corning® | N/A | per case | |
| 4051 | 5 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,50/袋,200/箱 | 50 /包 | 200 /箱 | Corning® | N/A | per case | |
| 4100 | 10 mL Stripette™ 血清移液管,聚苯乙烯,大包装,无菌,50/袋,500/箱 | 50 /包 | 500 /箱 | Corning® | N/A | per case | |
| 4101 | 10 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,50/袋,200/箱 | 50 /包 | 200 /箱 | Corning® | N/A | per case | |
| 4250 | 25 mL Stripette™ 血清移液管,聚苯乙烯,大包装,无菌,25/袋,200/箱 | 25 /包 | 200 /箱 | Corning® | N/A | per case | |
| 4251 | 25 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,50/袋,200/箱 | 50 /包 | 200 /箱 | Corning® | N/A | per case | |
| 4484 | 100 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,10/袋,100/箱 | 10 /包 | 100 /箱 | Corning® | N/A | per case | |
| 4485 | 1 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,无菌,50/袋,1000/箱 | 50 /包 | 1000 /箱 | Corning® | N/A | per case | |
| 4486 | 2 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,无菌,50/袋,1000/箱 | 50 /包 | 1000 /箱 | Corning® | N/A | per case | |
| 4487 | 5 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 200/Case | ¥21,630 | per case | ||||
| 4488 | 10 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 200/Case | ¥23,000 | per case | ||||
| 4489 | 25 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 25/Bag, 200/Case | ¥30,560 | per case | ||||
| 4490 | 50 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 25/Bag, 100/Case | ¥40,850 | per case | ||||
| 4491 | 100 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 10/Bag, 100/Case | ¥101,750 | per case | ||||
| 4492 | 10 mL Wide Tip Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case | ¥24,680 | per case | ||||
| 4500 | 50 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 100/Case | ¥35,490 | per case | ||||
| 4501 | 50 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 25/Bag, 100/Case | ¥40,850 | per case |