- Lightweight and break-resistant
- Assembled or non-assembled
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| C400-08 | Corning® Gosselin™ Snap Cap for 400 mL Conical Container, LDPE, 154/Bag, 1232/Case | 1232 /包 | 1232 /箱 | Corning® | per case | |
| PC1000-02 | Corning® Gosselin™ Conical Container, 1 L, PP, Graduated, Snap Cap, Non-assembled, 250/Case | 250 /包 | 250 /箱 | Corning® | per case | |
| PC1000-03 | Corning® Gosselin™ Conical Container, 1 L, PP, Graduated, 250/Case | 250 /包 | 250 /箱 | Corning® | per case | |
| PC1000-05 | Corning® Gosselin™ Conical Container, 1 L, PP, Graduated, Snap Cap, Sterile, Assembled, 80/Case | 80 /包 | 80 /箱 | Corning® | per case | |
| PC1000-09 | Corning® Gosselin™ Conical Container, 1 L, PP, Graduated, Snap Cap, Assembled, 120/Case | 120 /包 | 120 /箱 | Corning® | per case | |
| PC1000-11 | Corning® Gosselin™ Conical Container, 1 L, White PP, Snap Cap, Assembled, 120/Case | 120 /包 | 120 /箱 | Corning® | per case | |
| PC1000-13 | Corning® Gosselin™ Conical Container, 1 L, White PP, Snap Cap, Non-assembled, 250/Case | 250 /包 | 250 /箱 | Corning® | per case | |
| PC200A-01 | Corning® Gosselin™ Conical Container, 200 mL, PP, Graduated, Snap Cap, Non-assembled, 660/Case | 660 /包 | 660 /箱 | Corning® | per case | |
| PC200A-02 | Corning® Gosselin™ Conical Container, 200 mL, PP, Graduated, Snap Cap, Sterile, Assembled, 220/Case | 220 /包 | 220 /箱 | Corning® | per case | |
| PC200A-03 | Corning® Gosselin™ Conical Container, 200 mL, PP, Graduated, Snap Cap, Assembled, 220/Case | 220 /包 | 220 /箱 | Corning® | per case | |
| PC200A-04 | Corning® Gosselin™ Conical Container, 200 mL, White PP, Snap Cap, Non-assembled, 660/Case | 660 /包 | 660 /箱 | Corning® | per case | |
| PC200A-05 | Corning® Gosselin™ Conical Container, 200 mL, PP, Graduated, 660/Case | 660 /包 | 660 /箱 | Corning® | per case | |
| PC200A-07 | Corning® Gosselin™ Conical Container, 200 mL, White PP, Snap Cap, Sterile, Assembled, 220/Case | 220 /包 | 220 /箱 | Corning® | per case | |
| PC400-01 | Corning® Gosselin™ Conical Container, 400 mL, PP, Graduated, Snap Cap, Non-assembled, 460/Case | 460 /包 | 460 /箱 | Corning® | per case | |
| PC400-02 | Corning® Gosselin™ Conical Container, 400 mL, White PP, Snap Cap, Non-assembled, 460/Case | 460 /包 | 460 /箱 | Corning® | per case | |
| PC400-05 | Corning® Gosselin™ Conical Container, 400 mL, White PP, Snap Cap, Sterile, Assembled, 185/Case | 185 /包 | 185 /箱 | Corning® | per case | |
| PC400-06 | Corning® Gosselin™ Conical Container, 400 mL, PP, Graduated, 460/Case | 460 /包 | 460 /箱 | Corning® | per case | |
| PC400-09 | Corning® Gosselin™ Conical Container, 400 mL, PP, Graduated, Snap Cap, Assembled, 185/Case | 185 /包 | 185 /箱 | Corning® | per case |