text.skipToContent text.skipToNavigation

Axygen® Screw Cap Tubes

电子邮件

Axygen microcentrifuge tubes feature a screw cap that provides a tight secure seal. Screw cap tubes are available in a variety of colors with a conical or self-standing bottom. Sterile options are also available.

  • Maximum G-force is 20,000 RCF.
  • RNase-/DNase-free
  • Nonpyrogenic​

Tubes, with Cap, Sterile

All sterile screw cap microcentrifuge tubes are pre-assembled with non-looped caps with O-Rings.

Colored-cap versions are also available in sterile format.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
SCT-050-C-S Axygen® 0.5 mL锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌   500 /包     4000 /箱     Axygen®   N/A per case
SCT-050-SS-C-S Axygen® 0.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile N/A per case
SCT-150-C-S Axygen® 1.5 mL锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌   500 /包     4000 /箱     Axygen®   N/A per case
SCT-150-SS-A-S Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Assorted Cap Colors, Sterile   500 /包     4000 /箱     Axygen®   N/A per case
联系客户服务部
SCT-150-SS-C Axygen® 1.5mL Self Standing Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Nonsterile N/A per case
SCT-150-SS-C-S Axygen® 1.5 mL自立式锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌   500 /包     4000 /箱     Axygen®   N/A per case
SCT-200-C-S Axygen® 2.0 mL锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌   500 /包     4000 /箱     Axygen®   N/A per case
SCT-200-SS-A-S Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Assorted Cap Colors, Sterile   500 /包     4000 /箱     Axygen®   N/A per case
联系客户服务部
SCT-200-SS-C Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Nonsterile N/A per case
SCT-200-SS-C-S Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile N/A per case
SCT-45-C-S Axygen® 0.5 mL Elongated Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile N/A per case
SCT-45-SS-C-S Axygen® 0.6 mL Self Standing Screw Cap Microcentrifuge Tube and Attached Cap, with O-ring, Polypropylene, Clear, Sterile   500 /包     4000 /箱     Axygen®   N/A per case
ST-050 Axygen® 0.5 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-050-SS Axygen® 0.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-050-SS-X Axygen® 0.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-050-X Axygen® 0.5 mL Conical Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-060-SS Axygen® 0.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-150 Axygen® 1.5 mL Conical Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-150-SS Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-150-SS-X Axygen® 1.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-200 Axygen® 2.0 mL锥形螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱   500 /包     4000 /箱     Axygen®   N/A per case
ST-200-SS Axygen® 2.0 mL自立式螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱   500 /包     4000 /箱     Axygen®   N/A per case
ST-200-SS-X Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case
ST-200-X Axygen® 2.0 mL锥形螺旋盖离心管,不带盖,聚丙烯,琥珀色,非灭菌,500管/包,8包/箱   500 /包     4000 /箱     Axygen®   N/A per case
ST-45 Axygen® 0.5 mL加长锥形螺旋盖离心管,不带盖,聚丙烯,透明,非灭菌,500管/包,8包/箱   500 /包     4000 /箱     Axygen®   N/A per case
ST-45-SS Axygen® 0.5 mL Self Standing Screw Cap Tubes Only, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 8 Packs/Case N/A per case