- 非灭菌产品,可高压蒸汽灭菌。
- 外壁带有刻度和磨砂书写区,便于样本识别。
- 可靠的密封设计,管盖可重复开关。
- 平顶盖,便于标记。
- 可承受的最大RCF为17,000 x g。
- Costar低吸附微量离心管利用键合型聚合物来降低对蛋白质和核酸的吸附,提高样本回收率。
- 不含RNase/DNase。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3206 | Costar® 0.65 mL Low Binding Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 500/Case | 500 / Pk | 500 / Cs | Corning® | N/A | per case | |
| 3207 | Costar® 1.7 mL低吸附按扣盖微量离心管,聚丙烯,非灭菌,250/箱 | N/A | per case | ||||
| 3208 | Costar® 0.65 mL按扣盖微量离心管,聚丙烯,非灭菌,1000/箱 | N/A | per case | ||||
| 3209 | Costar® 0.65 mL按扣盖微量离心管,聚丙烯,彩色,非灭菌,500/箱 | N/A | per case | ||||
| 3213 | Costar® 2.0 mL按扣盖微量离心管,聚丙烯,非灭菌,1000/箱 | N/A | per case | ||||
| 3620 | Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 500/Case | 500 / Pk | 500 / Cs | Corning® | N/A | per case | |
| 3621 | Costar® 1.7 mL按扣盖微量离心管,聚丙烯,非灭菌,5000/箱 | N/A | per case | ||||
| 3622 | Costar® 1.7 mL按扣盖微量离心管,聚丙烯,彩色,非灭菌,500/箱 | N/A | per case |