text.skipToContent text.skipToNavigation

Falcon® Cell Culture Dishes

E-mail

Falcon® Cell Culture Dishes features include:

  • Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
  • Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
  • Improved handling of small dishes with the unique Easy-Grip design
  • Nonpyrogenic
  • Sterile
  • Packaged in peel-open, medical-style bags
  • Crystal-grade virgin polystyrene
  • Standard Tissue Culture (TC), Corning® Primaria™ surface treatment and non-TC-treated polystyrene available

Falcon® Cell Culture Dishes are designed for cell culture with:

  • Flat, distortion-free optics
  • Lids designed for optimal gas exchange
  • Stacking rings allow for easier stacking and handling
  • Vacuum-gas plasma treatment permanently and consistently modifies the cell growth surface
  • Standard tissue culture surface is hydrophilic and contains a variety of negatively charged functional groups that support cell attachment and spreading
  • Corning Primaria tissue culture surface additionally incorporates nitrogen-containing functional groups and has been shown to support improved attachment, spreading, and differentiation of some cell types


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
353001 Falcon® 35 mm易握型细胞培养皿,经TC处理,20/包,500/箱,无菌   20 /包     500 /箱     Falcon®   N/A per case
353002 Falcon® 60 mm细胞培养皿,经TC处理,20/包,500/箱,无菌   20 /包     500 /箱     Falcon®   N/A per case
353003 Falcon® 100 mm细胞培养皿,经TC处理,20/包,200/箱,无菌   20 /包     200 /箱     Falcon®   N/A per case
353004 Falcon® 60 mm易握型细胞培养皿,经TC处理,20/包,500/箱,无菌   20 /包     500 /箱     Falcon®   N/A per case
353025 Falcon® 150 mm细胞培养皿,经TC处理,带20 mm网格,10/包,100/箱,无菌   10 /包     100 /箱     Falcon®   N/A per case
353037 Falcon® 60 mm中央孔器官培养皿,经TC处理,20/包,500/箱,无菌   20 /包     500 /箱     Falcon®   N/A per case