text.skipToContent text.skipToNavigation

Disposable Anti-static Spatulas

电子邮件

  • Corning spatulas are designed to save time and to provide contamination-free samples.
  • Eliminates the recycling and resterilizing necessary with reusable spatulas.
  • Available in five different configurations.
  • Microspatulas available in two configurations.
  • Individually packaged.
  • Antistatic.
  • Sterile.
  • RNase-/DNase-free.
  • Nonpyrogenic.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
3003 Corning® Spatula with Tapered Blade/Spoon, Sterile   1 /包     100 /箱     Corning®   N/A per case
3004 Corning® Spatula with Narrow Spoon/Spoon, Sterile   1 /包     100 /箱     Corning®   N/A per case
3005 Corning® Spatula with Round End Blade/Spoon, Sterile   1 /包     100 /箱     Corning®   N/A per case
3006 Corning® Spatula with V-Scoop/Spoon, Sterile N/A per case
3007 Corning® Spatula with Flat End Blade/Spoon, Sterile   1 /包     100 /箱     Corning®   N/A per case
3012 Corning® Microspatula with V-Shaped Scoop/Tapered Blade, Sterile N/A per case
3013 Corning® Microspatula with V-Shaped Scoop/rounded Blade, Sterile   1 /包     50 /箱     Corning®   N/A per case