Axygen® PlateMax® Peelable Heat Sealing Film for Low Temperature Compound Storage and PCR, Nonsterile
产品编号HS-200


Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Compatible with the Axygen PlateMax Semi-Automated Plate Sealer (HS-1120, HS-1230)
- Application: low temperature compound storage, short-term room temperature compound storage, PCR

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | HS-200 |
Qty./Pk | 100 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Plate Format | Sealing films |
Sterile | No |
Packaging Format | 100 Films/Pk, 5 Packs/Cs |
产品规格文件
可用的证书
- 质量证书 – 批号 11825014
- 质量证书 – 批号 00125101
- 质量证书 – 批号 31624082
- 质量证书 – 批号 28824097
- 质量证书 – 批号 31821039
- 质量证书 – 批号 13921044
- 质量证书 – 批号 06021105
- 质量证书 – 批号 05721070
- 质量证书 – 批号 26820085
- 质量证书 – 批号 24720018
- 质量证书 – 批号 24220022
- 质量证书 – 批号 08020015
- 质量证书 – 批号 24819015
- 质量证书 – 批号 24119033
- 质量证书 – 批号 11719018
- 质量证书 – 批号 09719037
- 质量证书 – 批号 09519081
- 质量证书 – 批号 08319035
- 质量证书 – 批号 04919085
- 质量证书 – 批号 00718002
- 质量证书 – 批号 00518001
- 质量证书 – 批号 27017001
- 质量证书 – 批号 31316000
- 质量证书 – 批号 15616000
- 质量证书 – 批号 29414000
- 质量证书 – 批号 23114000
- 质量证书 – 批号 04114000