Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 1000 µL Pipet Tips, Beveled, Clear, Sterile, Rack Pack, 100 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-1000-C-R-S

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
$471.07 per case
Product Number | T-1000-C-R-S |
Qty./Pk | 1000 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Sterile | Yes |
Color | Clear |
- Quality Certificate - Lot No.10925001
- Quality Certificate - Lot No.07225001
- Quality Certificate - Lot No.06325001
- Quality Certificate - Lot No.05025428
- Quality Certificate - Lot No.04725378
- Quality Certificate - Lot No.04225428
- Quality Certificate - Lot No.02125428
- Quality Certificate - Lot No.01825428
- Quality Certificate - Lot No.00725428
- Quality Certificate - Lot No.35724428
- Quality Certificate - Lot No.34924428
- Quality Certificate - Lot No.34824001
- Quality Certificate - Lot No.32424378
- Quality Certificate - Lot No.31524428
- Quality Certificate - Lot No.25824378
- Quality Certificate - Lot No.24324378
- Quality Certificate - Lot No.23924001
- Quality Certificate - Lot No.23424378
- Quality Certificate - Lot No.22724428
- Quality Certificate - Lot No.15724428
- Quality Certificate - Lot No.15024378
- Quality Certificate - Lot No.13724428
- Quality Certificate - Lot No.08824378
- Quality Certificate - Lot No.06824001
- Quality Certificate - Lot No.01524425
- Quality Certificate - Lot No.01124425
- Quality Certificate - Lot No.35823001
- Quality Certificate - Lot No.33923309
- Quality Certificate - Lot No.29623378
- Quality Certificate - Lot No.28123001