Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 24-well Multiwell Insert System with 1.0 µm Pore High Density PET Membrane, 5/Case
Product Number351181
(This is the suggested replacement for 351180)
Storage: Store at room temperature, away from direct sunlight.
- Automate and increase productivity and throughput of cell culture insert-based assays
- Designed for bioavailability, transport, permeability, cell migration, and tumor invasion studies
6 815,45 kr per case
Added to Your Shopping Cart
Details
| Product Number | 351181 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Falcon® |
| Plate Format | 24-well |
| Cell Growth Area | 0.3 cm² |
| Surface Treatment | TC-Treated |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 1 µm |
| Membrane Diameter | 6.5 mm |
Specifications Documents