text.skipToContent text.skipToNavigation

Corning® CellBIND® 850cm²聚苯乙烯滚瓶,带易握式盖,22/袋,44/箱

Product Number431344

E-mail
  • 滚瓶由原生聚苯乙烯制成,瓶盖为高密度聚乙烯材质
  • 这两种树脂均符合USP VI级对塑料容器和盖子的要求
  • 经过Corning® CellBIND® 表面处理,可促进细胞粘附
  • 一体式无缝结构,带印制刻度
  • 印有批号,有助于确保产品可追溯性
  • 经过γ-辐照灭菌,经认证无热原
  • 易握式盖具有宽大压纹,符合人体工程学设计,便于操作

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   431344
Qty./Pk   22 / Pk  
Qty./Cs   44 / Cs  
Brand   Corning®  
Cell Growth Area   850 cm²  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Easy Grip  
Cap Material   High density polyethylene  
Cap Diameter   48 mm  
Cap Color   Orange  
Graduations   Yes  
Feature   Disposable  
Sterile   Yes  
Recommended Medium Volume   170 - 255 mL  
O.D.   117 mm (approx.)  
Height   271 mm (approx.)  
Neck O.D.   45 mm (approx.)  
Specifications Documents