Treated for optimal cell attachment
- One piece seamless construction
- All bottles have printed lot numbers to aid in product traceability
- Sterile
- Nonpyrogenic
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Treated for optimal cell attachment
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| 3907 | Corning® CellBIND® 850cm²聚苯乙烯滚瓶,带易握式盖,2/袋,40/箱 | 2 /包 | 40 /箱 | Corning® | per case | |
| 430195 | Corning® 490cm² Polystyrene Roller Bottle with Plug Seal Cap, 2 per Bag, 40 per Case | per case | ||||
| 430699 | Corning® 1750cm² Polystyrene Roller Bottle with Easy Grip Cap, 10 per Bag, 20 per Case | per case | ||||
| 430849 | Corning® 850cm²聚苯乙烯滚瓶,带易握式盖,2/袋,40/箱 | 2 /包 | 40 /箱 | Corning® | per case | |
| 430851 | Corning® 850cm²聚苯乙烯滚瓶,带易握式盖,5/袋,40/箱 | 5 /包 | 40 /箱 | Corning® | per case | |
| 431133 | Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case | per case | ||||
| 431198 | Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case | per case | ||||
| 431321 | Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 22 per Bag, 44 per Case | per case | ||||
| 431329 | Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case | per case | ||||
| 431344 | Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 22 per Bag, 44 per Case | per case |