text.skipToContent text.skipToNavigation

Corning® PureCoat™ I型胶原肽包被24孔透明培养板,带盖,无菌,5/包,10/箱

Product Number356271

E-mail

This is the suggested replacement for 356241.


Corning® PureCoat™ 模拟ECM包被培养器皿包被有生物活性、无动物源性合成肽,它们共价结合在专有表面上,可作为一种高度一致的复杂胞外肽替代品。带盖,无菌,5/包,10/箱 质量: 符合cGMP和13485标准


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   356271
数量/包   5 /包  
数量/箱   10 /箱  
品牌   Corning®  
细胞生长面积   2 cm²  
储存   Room Temperature (15-30°C)  
表面包被   I型胶原  
无菌   是  
Specifications Documents