Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384孔吸头,黑色,30µL,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberLT-384-BK-R
Axygen® 吸头品种齐全,可用于Molecular Device Liberty自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。黑色聚丙烯吸头可提供384孔形式,适用于Molecular Device FLIPR Liberty 384工作站。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | LT-384-BK-R |
| 数量/包 | 3840 /包 |
| 数量/箱 | 19200 /箱 |
| 品牌 | Axygen® |
| 系列 | LT |
| 模型 | Liberty |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Molecular Devices Liberty |
| 结合模型使用 | Molecular Devices |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 384支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 30 µL |
| 过滤器 | No |
| 无菌 | 否 |
| 可高压灭菌 | No |
| 颜色 | 黑色 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28526086
- Quality Certificate - Lot No.27226018
- Quality Certificate - Lot No.25726132
- Quality Certificate - Lot No.22226101
- Quality Certificate - Lot No.20826086
- Quality Certificate - Lot No.19126079
- Quality Certificate - Lot No.19126058
- Quality Certificate - Lot No.15926112
- Quality Certificate - Lot No.13826097
- Quality Certificate - Lot No.12726044
- Quality Certificate - Lot No.11726123
- Quality Certificate - Lot No.11726114
- Quality Certificate - Lot No.11226039
- Quality Certificate - Lot No.15825008
- Quality Certificate - Lot No.15825003
- Quality Certificate - Lot No.14025025
- Quality Certificate - Lot No.13925004
- Quality Certificate - Lot No.28124010
- Quality Certificate - Lot No.17724001
- Quality Certificate - Lot No.09424034
- Quality Certificate - Lot No.05124046
- Quality Certificate - Lot No.26323024
- Quality Certificate - Lot No.03123011
- Quality Certificate - Lot No.03123007
- Quality Certificate - Lot No.02523002
- Quality Certificate - Lot No.02023052
- Quality Certificate - Lot No.22022008
- Quality Certificate - Lot No.20922032
- Quality Certificate - Lot No.06122026
- Quality Certificate - Lot No.32720027