text.skipToContent text.skipToNavigation

Axygen® 384孔吸头,30µL,透明,不带滤芯,无菌,SLAS标准吸头盒

产品编号VT-384-31UL-R-S

电子邮件

This is the suggested replacement for VT-384-31-L-R-S.


Axygen® 吸头品种齐全,可用于Agilent®/Velocity11自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Agilent®/Velocity Vprep® 以及Bravo 96LT、8LT、384ST、96ST和16ST移液头。

  • 30 µL透明吸头
  • 384吸头形式
  • 透明聚丙烯
  • 不含RNase/DNase
  • 无热原
  • 无菌
  • 兼容性:Agilent®/Velocity Vprep® 和Bravo 384ST、96ST & 16ST移液头

  • 康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

    了解更多。

    生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    详情
    产品编号   VT-384-31UL-R-S
    Qty./Pk   3840 / Pk  
    Qty./Cs   19200 / Cs  
    Brand   Axygen®  
    Series   VT  
    Model   Velocity  
    Tip Feature   Standard  
    Tip Shape   Round  
    Tip   Standard  
    Compatibility   Agilent Velocity   
    Use With Model   Agilent   
    Packaging   SBS Rack  
    Packaging Configuration   Single Rack  
    Packaging Format   10 Racks/Pk, 5 Packs/Cs  
    Tip Format   384 Tips/Rack  
    Pcs./Cs   50 Racks/Case  
    Maximum Volume/Well   31 µL  
    Filter   No  
    Sterile   Yes  
    Autoclavable   No  
    Color   Clear  
    产品规格文件