text.skipToContent text.skipToNavigation

Corning® 96-well Clear Round Bottom 1 mL Polypropylene Deep Well Plate, 5 per Bag, Nonsterile

Product Number3959

E-mail

This is the suggested replacement for P-1ML-SQ-C.

  • Feature uniform skirt heights for greater robotic gripping surface
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
  • DNase- and RNase-free
  • Total volume is 1 mL


7 311,36 kr per case

Details
Product Number   3959
Qty./Pk   5 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well storage block  
Plate Color   Clear  
Well Bottom   Round  
Well Bottom Color   Translucent  
Well Volume   1 mL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents