康宁聚丙烯微孔板提供小容量和大容量 (模块) 孔规格,以满足不同的分析和储存需要。
- 平底、圆底或V形孔底
- 裙边高度一致,提供更大的机器人抓握表面
- 聚丙烯材质,可耐受多种常见的有机溶剂 (如DMSO、乙醇、甲醇)
- 不含RNase/DNase
- 有无菌和非无菌两种可选
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
康宁聚丙烯微孔板提供小容量和大容量 (模块) 孔规格,以满足不同的分析和储存需要。
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| 3956 | Corning® 96孔透明V形底0.5 mL聚丙烯深孔板,10块/袋,无菌 | 10 /包 | 50 /箱 | Corning® | per case | |
| 3957 | Corning® 96孔透明V形底0.5 mL聚丙烯深孔板,10块/袋,非灭菌 | 10 /包 | 100 /箱 | Corning® | per case | |
| 3958 | Corning® 96孔透明圆底1 mL聚丙烯深孔板,5块/袋,无菌 | 5 /包 | 25 /箱 | Corning® | per case | |
| 3959 | Corning® 96孔透明圆底1 mL聚丙烯深孔板,5块/袋,非灭菌 | 5 /包 | 100 /箱 | Corning® | per case | |
| 3960 | Corning® 96孔透明V形底2 mL聚丙烯深孔板,5块/袋,无菌 | 5 /包 | 25 /箱 | Corning® | per case | |
| 3961 | Corning® 96孔透明V形底2 mL聚丙烯深孔板,5块/袋,非灭菌 | 5 /包 | 100 /箱 | Corning® | per case |