text.skipToContent text.skipToNavigation

Axygen® 96孔透明圆底2 mL聚丙烯深孔板,5/包,非灭菌

Product NumberP-DW-20-C

E-mail

Axygen® 深孔板和分析板可用于样本采集和长期储存,并用作体外生长腔室。由聚丙烯制成,具有出色的耐化学腐蚀性,可耐受低至-80℃的低温。

  • 2 mL深孔板
  • ANSI/SLAS 1-2004:微孔板——外形尺寸
  • 超平表面可确保热封膜密封严密

鉴于目前市场上对该产品的需求量较大,所公布的发货日期可能有误。请联系客户支持部,了解当前供货情况。


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   P-DW-20-C
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Standard  
Well Bottom   Round  
Well Shape   Round  
Well Volume   2 mL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents