Axygen® 384孔吸头,10µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒
Product NumberVT-384-10UL-R

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This is the suggested replacement for VT-384-10-L-R.
Axygen® 吸头品种齐全,可用于Agilent®/Velocity11自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯和宽口规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Agilent®/Velocity Vprep® 以及Bravo 96LT、8LT、384ST、96ST和16ST移液头。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | VT-384-10UL-R |
Qty./Pk | 3840 / Pk |
Qty./Cs | 19200 / Cs |
Brand | Axygen® |
Series | VT |
Model | Velocity |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Agilent Velocity |
Use With Model | Agilent |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 384 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 10 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13225012
- Quality Certificate - Lot No.09325010
- Quality Certificate - Lot No.35124048
- Quality Certificate - Lot No.19724004
- Quality Certificate - Lot No.19024067
- Quality Certificate - Lot No.17624002
- Quality Certificate - Lot No.13424006
- Quality Certificate - Lot No.12624006
- Quality Certificate - Lot No.11924001
- Quality Certificate - Lot No.05024018
- Quality Certificate - Lot No.30323024
- Quality Certificate - Lot No.29623009
- Quality Certificate - Lot No.28523013
- Quality Certificate - Lot No.33422066
- Quality Certificate - Lot No.22222061
- Quality Certificate - Lot No.21422079
- Quality Certificate - Lot No.17722038
- Quality Certificate - Lot No.00222074
- Quality Certificate - Lot No.36021015
- Quality Certificate - Lot No.35421026
- Quality Certificate - Lot No.34921051