Axygen® AxyPrep MAG DyeClean-Up试剂盒
产品编号MAG-DYECL-250
            The AxyPrep Mag DyeClean Kit utilizes a unique paramagnetic bead-based sequencing purification system that is optimized for the removal of excess dye terminator from Sanger sequencing reactions. The process consists of a selective binding of DNA to the beads, a wash step for removing nucleotides, primers, and non-targeted amplicons, and elution of pure DNA. Through use of this kit you can achieve Rapid and reliable clean-up of sequencing reactions while maintaining high QV20+ scores. This kit can be used for manual or automated processes.
- High DNA recovery yields, long sequence readings
 - Suitable for the clean-up of sequencing reactions of different Sanger sequencing based platforms - ABI Prism 3730, 3730xl, 3700, 3130, 31030xl and 3100 - GE Healthcare MegaBACE
 - Simple and easy sequencing reaction clean-up process: 25 minutes/96 samples
 - Scalable: Tube, 96 and 384 well plate formats
 - No centrifugation or filtration required
 
This product is non-returnable. If you have any questions, please contact us immediately.
	已添加至购物车
  
   详情
| 产品编号 | MAG-DYECL-250 | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 1 / Cs | 
| Brand | Axygen® | 
| Application | Diagnostics | 
产品规格文件
      
      
	可用的证书
- 质量证书 – 批号 26525001
 - 质量证书 – 批号 21325001
 - 质量证书 – 批号 18825001
 - 质量证书 – 批号 15625001
 - 质量证书 – 批号 14825001
 - 质量证书 – 批号 12125001
 - 质量证书 – 批号 09725001
 - 质量证书 – 批号 08525003
 - 质量证书 – 批号 06325001
 - 质量证书 – 批号 04825001
 - 质量证书 – 批号 01525001
 - 质量证书 – 批号 34624001
 - 质量证书 – 批号 33124002
 - 质量证书 – 批号 30424001
 - 质量证书 – 批号 28924001
 - 质量证书 – 批号 27724001
 - 质量证书 – 批号 25624002
 - 质量证书 – 批号 23524001
 - 质量证书 – 批号 21424002
 - 质量证书 – 批号 20524001
 - 质量证书 – 批号 14424001
 - 质量证书 – 批号 12224001
 - 质量证书 – 批号 10024001
 - 质量证书 – 批号 08024001
 - 质量证书 – 批号 21323001
 - 质量证书 – 批号 16523001
 - 质量证书 – 批号 14223002
 - 质量证书 – 批号 09523001
 - 质量证书 – 批号 31122001
 - 质量证书 – 批号 25222001