text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Plasmid Kit - Small

Product NumberMAG-P-S

E-mail

The AxyPrep Mag Plasmid purification kit utilizes a magnetic bead technology for high-throughput purification of plasmid DNA from E.coli cells. AxyPrep Mag Plasmid kit can also be used with fosmid and BAC vector-based constructs ranging from 5kb to 150kb. The system consists of steps of pelleting cells, resuspension, lysis, neutralization, DNA binding, Ethanol washing and plasmid elution. The protocol is automation friendly. AxyPrep Mag Plasmid Kit can be used in the following applications:

  • DNA sequencing (including capillary electrophoresis)
  • PCR amplification
  • Restriction enzyme digestion


This product is non-returnable. If you have any questions, please contact us immediately.


$873.85 per case

Details
Product Number   MAG-P-S
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Number of Preps   96  
Application   Diagnostics  
Specifications Documents