text.skipToContent text.skipToNavigation

Axygen® 0.2 mL Polypropylene PCR Tube Strips, Clear, Nonsterile, 8 Tubes/Strip, 100/Cs

产品编号PCR-0208-C-100

电子邮件

Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Caps sold separately
  • Manufactured with 99.9% pure virgin polypropylene


详情
产品编号   PCR-0208-C-100
数量/包   100 /包  
数量/箱   100 /箱  
品牌   Axygen®  
无菌   否  
容量   0.2 mL  
底部式样   锥形  
盖材料   聚丙烯  
颜色   透明  
应用   诊断  
产品规格文件