Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 0.2 mL Polypropylene PCR Tubes with Attached Dome Cap
Product Number6531
- Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 192.12 per case
Added to Your Shopping Cart
Details
| Product Number | 6531 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | Dome |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01730601
- Quality Certificate - Lot No.28124023
- Quality Certificate - Lot No.23224003
- Quality Certificate - Lot No.03124043
- Quality Certificate - Lot No.03124029
- Quality Certificate - Lot No.00724021
- Quality Certificate - Lot No.27419030
- Quality Certificate - Lot No.00919075
- Quality Certificate - Lot No.18518004
- Quality Certificate - Lot No.18318003
- Quality Certificate - Lot No.18018002
- Quality Certificate - Lot No.06518001
- Quality Certificate - Lot No.26517001
- Quality Certificate - Lot No.05817110
- Quality Certificate - Lot No.02815437
- Quality Certificate - Lot No.33314437
- Quality Certificate - Lot No.15514437
- Quality Certificate - Lot No.05814437
- Quality Certificate - Lot No.26313437
- Quality Certificate - Lot No.21413437
- Quality Certificate - Lot No.20113437
- Quality Certificate - Lot No.33912437
- Quality Certificate - Lot No.28312437
- Quality Certificate - Lot No.27712437
- Quality Certificate - Lot No.19912437
- Quality Certificate - Lot No.07912003
- Quality Certificate - Lot No.03712001
- Quality Certificate - Lot No.03312005
- Quality Certificate - Lot No.25011203
- Quality Certificate - Lot No.23011003