Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, Includes Sealing Film, White, Nonsterile
Product NumberPCR-96-LC480-W
Axygen® 96 well PCR microplate is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Includes Ultra Clear sealing film and printed alphanumeric grid for ease of well identification.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Includes Sealing Films
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$483.62 per case
| Product Number | PCR-96-LC480-W |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Half skirt |
| Well Shape | Round |
| Well Volume | 100 µL |
| Lids Included | No |
| Application | Diagnostics |
- Quality Certificate - Lot No.22125005
- Quality Certificate - Lot No.21925012
- Quality Certificate - Lot No.21725014
- Quality Certificate - Lot No.21625218
- Quality Certificate - Lot No.19625036
- Quality Certificate - Lot No.19625035
- Quality Certificate - Lot No.19625034
- Quality Certificate - Lot No.04525004
- Quality Certificate - Lot No.04325023
- Quality Certificate - Lot No.01525010
- Quality Certificate - Lot No.01525008
- Quality Certificate - Lot No.35024004
- Quality Certificate - Lot No.34924009
- Quality Certificate - Lot No.34824012
- Quality Certificate - Lot No.34624014
- Quality Certificate - Lot No.21824027
- Quality Certificate - Lot No.21824026
- Quality Certificate - Lot No.21524018
- Quality Certificate - Lot No.16224054
- Quality Certificate - Lot No.15524050