Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Fibronectin 8-well Culture Slide, 3/Pack, 12/Case
Product Number354631

Corning® BioCoat™ 8-well culture slide with a uniform application of human fibronectin. Glass slide with polystyrene vessel, lid, and safety removal tool. (Same as Cat. #40631) 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$309.16 per case
In Stock
Product Number | 354631 |
Qty./Pk | 3 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Size | 8 Wells |
Storage | 2° - 8°C |
Surface Coating | Fibronectin |
- Quality Certificate - Lot No.13625001
- Quality Certificate - Lot No.33823002
- Quality Certificate - Lot No.9196008
- Quality Certificate - Lot No.9035006
- Quality Certificate - Lot No.8225005
- Quality Certificate - Lot No.7163002
- Quality Certificate - Lot No.6235001
- Quality Certificate - Lot No.5062301
- Quality Certificate - Lot No.4146001
- Quality Certificate - Lot No.2354001
- Quality Certificate - Lot No.1076003
- Quality Certificate - Lot No.0321005
- Quality Certificate - Lot No.0244003