text.skipToContent text.skipToNavigation

Falcon® 细胞筛网

E-mail

  • A faster and easier alternative to gauze filtration in procedures involving dissociation of cells from either clumps or primary tissues
  • Consistently obtain a more uniform single-cell suspension
  • Three nylon mesh pore sizes for optimal performance in a variety of applications
  • Sterilized and conveniently accessible in individual packaging
  • Extended lip on strainer enables aseptic handling with forceps
  • Strainers are made of a strong nylon mesh with 40, 70, or 100 µm pores that are evenly spaced for consistent results
  • Molded color-coded polypropylene frame with tab enables easy handling
  • Features

    Sterile
  • Individually packaged

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
352340 Falcon® 40 µm细胞筛网,蓝色,无菌,独立包装,50/箱   1 /包     50 /箱     Falcon®   per case
352350 Falcon® 70 µm细胞筛网,白色,无菌,独立包装,50/箱   1 /包     50 /箱     Falcon®   per case
352360 Falcon® 100 µm细胞筛网,黄色,无菌,独立包装,50/箱   1 /包     50 /箱     Falcon®   per case